PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips FlowStar, Tunnel light, 67 W, 8925 lm, 4000 K, CRI70, DALI, Distribution symmetrical medium 11, Safety class I, IP66, STD

BGB302 LED110-4S/740 PSD DSM11 D9 MDD

Product Description

Tunnel light, Stainless steel, Steel, Suspension set simple, standard, Power supply unit with DALI interface, 8925 lm, 67 W, 133 lm/W, 4000 K, (0.433. 0.403) SDCM <3, CRI70, Distribution symmetrical medium 11, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Standard surge protection level, Mains outlet socket and 2 DALI sockets

Order code: 912300060086
Full order code: 871951423921000

Specifications

  • Lamp family code
    LED110 [LED module 11000 lm]
  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Serviceability class
    Class C, luminaire without serviceable parts, not serviceable
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads