PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips FlowStar, Tunnel light, 250 W, 33200 lm, 4000 K, CRI70, DALI, Distribution symmetrical medium 11, Safety class I, IP66, STD

BGB301 LED420-4S/740 PSD DSM11 D9 MDD

Product Description

Tunnel light, Stainless steel, Steel, Suspension set simple, standard, Power supply unit with DALI interface, 33200 lm, 250 W, 133 lm/W, 4000 K, (0.433. 0.403) SDCM <3, CRI70, Distribution symmetrical medium 11, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Standard surge protection level, Mains outlet socket and 2 DALI sockets

Order code: 912300060084
Full order code: 871951423919700

Specifications

  • Lamp family code
    LED420 [LED module 42000 lm]
  • Light source replaceable
    No
  • Number of gear units
    2 units
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Serviceability class
    Class C, luminaire without serviceable parts, not serviceable
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads