PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips Essential SmartBright Flood WV

Reliable, Energy saving LED Floodlight

Products

Product Compare
94
985
3000
80
10
94
2,820
3000
80
30
94
4,700
3000
80
50
94
9,400
3000
80
100
94
14,100
3000
80
150
94
18,800
3000
80
200
-
-
3000
≥80
-
-
-
3000
≥80
-

Product family information

Description

The Essential SmartBright LED floodlight comes with a compact and sturdy design. It's wide input voltage, from 110 to 277V. This product with robust die-cast aluminum housing, corrosion-proof coating and antisiphon design, suitable for general outdoor application. Higher efficacy to 100lm/W , achieve more energy savings.

Benefits

  • Idea replacement for conventional floodlight

  • Safe product and reliable quality

Features

  • 3 CCT: 3000K, 4000K and 6500K

  • Power: 10W, 20W, 30W, 50W, 100W, 150W and 200W

Applications

  • Security Lighting
  • Landscape
  • Arena and Sports
  • Architectural light
  • Billboard
  • Parking area lighting
  • Amenity

Downloads