PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips Essential SmartBright Flood Gen 3, 1050 lm, 10 W, 865 cool daylight, 100°, Safety class I, Mounting bracket adjustable

Product Description

Philips Essential SmartBright Flood Gen 3, 1050 lm, 10 W, 865 cool daylight, 100°, Safety class I, Mounting bracket adjustable

Order code: 911401831486
Full order code: 872016975156999

Specifications

  • Number of gear units
    1 unit
  • Gear
    -
  • Driver included
    Yes
  • Light source engine type
    LED
  • Warranty period
    3 years

Downloads