PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips Ledinaire Floodlights Solar

Ledinaire floodlight – Simply great LED

Products

Product family information

Description

Install it everywhere, no energy bill anymore. This Ledinaire floodlight range is powered by a solar panel and an integrated battery. A remote control enables you to light it On/Off and choose between different lighting durations and dimming possibilities. The range comes with the Philips high quality levels at a competitive price. Reliable, energy-efficient and affordable – just what you need.

Benefits

  • No electricity bill anymore, power comes from the sun

  • More freedom of installation, no need to connect to the electrical grid

Features

  • Floodlight powered by a solar panel and an integrated battery

  • The infrared remote control allows to switch On/Off the floodlight from a distance, and to choose between several pre-set modes

Applications

  • Outdoor residential and commercial areas, outdoor parking lots, Retail stores fronts

Warning & Safety

  • The floodlight will not work and the battery will not charge below 0°C in order to protect the battery lifetime

  • Optimum battery charging under bright sun exposure

Downloads