Philips Ledinaire Floodlights Solar, 32 W, 4160 lm, 3000 K, CRI80, IR remote, Symmetrical, IP65
BVP085 LED42/830
Product Description
Ledinaire Floodlights Solar, Aluminum, Grey, Single layer powder coating, Driver integrated on LED board (DoB), Solar dim profile version 1, 4160 lm, 32 W, 140 lm/W, 3000 K, (0.312,0.334) SDCM<=5, CRI80, Symmetrical, IP65 | Dust penetration-protected, jet-proof, IK06 | 1 J, Safety class III, Surge protection level until 1.5 kV differential mode and 1.5 kV common mode, 2×0.75mm², Waterproof External plug-in connector 3-pole
Specifications
- Lamp family code LED42S [LED module, system flux 4200 lm]
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED system in flux
- Value ladder Value
- Serviceability class Class C, luminaire without serviceable parts, not serviceable
- Warranty period 2 years
- Sustainability rating -