PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips Ledinaire Floodlights Solar, 6.5 W, 910 lm, 4000 K, CRI80, IR remote, Symmetrical, IP65

BVP085 LED09/840

Product Description

Ledinaire Floodlights Solar, Aluminum, Grey, Single layer powder coating, Driver integrated on LED board (DoB), Solar dim profile version 1, 910 lm, 6.5 W, 140 lm/W, 4000 K, (0.313,0.334) SDCM<=5, CRI80, Symmetrical, IP65 | Dust penetration-protected, jet-proof, IK06 | 1 J, Safety class III, Surge protection level until 1.5 kV differential mode and 1.5 kV common mode, 2×0.75mm², Waterproof External plug-in connector 3-pole

Order code: 911401881602
Full order code: 872016975198999

Specifications

  • Lamp family code
    LED9-4S [LED module, system flux 900 lm]
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED system in flux
  • Value ladder
    Value
  • Serviceability class
    Class C, luminaire without serviceable parts, not serviceable
  • Warranty period
    2 years
  • Sustainability rating
    -

Downloads