PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips Lumistreet gen2 ECO

Performance within reach

New

Products

Product family information

Description

LumiStreet gen2 Eco is available with 1 or 2 highly efficient light modules.A maximum performance is achieved by making the optics also the outer IP cover.The luminaire is ideally suited for both new build streets and areas, as well as renovation of existing installations.This affordable luminaire not only offers a clean and timeless design to blend in with the environment, but also brings high quality lighting solutions with significant energy and maintenance savings and a long operational life.

Benefits

  • Easy to install in both post top and side entry application.

  • Interesting total cost of ownership.

Features

  • Dedicated LED luminaire in a compact and efficient design.

  • One or 2 LED modules for lower or higher lumen packages, 3 optics for effective distribution.

Applications

  • Road and Street
  • Residential
  • Walkways
  • Parks and Plazas

Downloads