Philips Lumistreet gen2 ECO, 46 W, 6660 lm, 3000 K, Distribution wide, Safety class I
BGS010 LED74/730 DW DDF2 32/48S
Product Description
Aluminum die cast, Grey, Single layer powder coating, Universal for diameter 32 to 48 mm adjustable, Power supply unit with DALI interface, 6660 lm, 46 W, 145 lm/W, 3000 K, (0.38, 0.38) SDCM <5, Distribution wide, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, 2 Push-in connector 5-pole
Specifications
- Lamp family code LED74 [LED module 7400 lm]
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Serviceability class Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating Signify Circle