PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips Lumistreet gen2 ECO, 17 W, 2484 lm, 3000 K, Distribution narrow, Safety class I

BGS010 LED27/730 DN SRG10 D9 76P

Product Description

Aluminum die cast, Grey, Single layer powder coating, Post-top for diameter 60 to 76 mm, Power supply unit with DALI interface, 2484 lm, 17 W, 146 lm/W, 3000 K, (0.38, 0.38) SDCM <5, Distribution narrow, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Surge protection level until 10 kV differential mode and 10 kV common mode, 2 Push-in connector 5-pole

Order code: 910925869398
Full order code: 871951477189500

Specifications

  • Lamp family code
    LED27 [LED module 2700 lm]
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Signify Circle

Downloads