Philips CorePro GLASS LED candles and lusters
For your everyday lighting jobs, candle LEDs features a classic heritage design with the benefits of long-lasting LED technology
Products
| Product | Compare | |||||
|---|---|---|---|---|---|---|
2 | 250 | 2700 | E14 | |||
2 | 250 | 2700 | E14 | |||
2 | 250 | 2700 | E14 | |||
2 | 250 | 2700 | E14 | |||
2 | 250 | 2700 | E27 | |||
2.2 | 250 | 2700 | E14 | |||
4.3 | 470 | 2700 | E14 | |||
2.2 | 250 | 2700 | E14 |
Product family information
Description
Featuring a classic heritage design, these filament LED candle combines the familiar shapes of classic incandescent bulbs with the benefits of long-lasting LED technology. The LED candle bulb, a very easy choice for people who are looking for a retrofit LED replacement, the LED candle provides 90% energy savings compared with conventional lamps. CorePro Glass LED bulbs provide excellent quality of light for stairway lighting. The LED candle bulb offers a lifetime of 15,000 hours to reduce maintenance costs.
Benefits
Saves 30% energy compared with standard Philips LED candles and lusters
The LED candle bulb has very long lifetime that reduces the need for replacements
Features
heritage design with classic shapes
perfect fit and high-quality finish