PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips CorePro, LED, B35, No, E14, 2700 K, 470 lm, CRI 80, 15000 hour(s)

CorePro LEDCandleND4.3-40W E14 827B35FRG

Product Description

CorePro, LED, B35, No, E14, 2700 K, 470 lm, CRI 80, 15000 hour(s), 109.00 lm/W, EEL F, PF 0.5, Beam angle 300 degree(s), RG1, IP20, SVM 0.4, PstLM 1

Order code: 929001345392
Full order code: 871951434718200

Specifications

  • Cap-Base
    E14
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    20,000
  • Lighting Technology
    LED
  • Flux measurement reference
    Sphere
  • Warranty period
    2 years

Downloads