PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips Fortimo LED SLM Gen 8 - Ultra High Efficiency

A true 200lm/W chip-on-board that makes sense!

Products

Product Compare
2,035
3000
194
90
2,100
3500
201
90
2,120
4000
202
90
2,025
3000
193
90
2,045
3500
195
90
2,065
4000
197
90
4,070
3000
194
90
4,200
3500
201
90

Product family information

Description

To further build on the success of Fortimo SLM G7 HE and HE+ which is well recognized by the market, PHILIPS Fortimo SLM G8 UHE offers first-of-its-kind 200lm/W at 2000lm from LES 15mm and 4000lm from LES 23mm, at tc temperature of 50°C, providing a solution which meets the actual application requirements without compromising on reliability, quality of light and efficiency.

Benefits

  • Improved and Higher Efficiency with 200lm/w in real application conditions

  • Consistent focus on enhanced Efficiency, Quality of Light and Reliability

Features

  • Further Optimized Phosphor Recipe based on HE+ technology

  • Specially engineered chip for optimal quantum efficiency at low driving current

Applications

  • Retail
  • Office

Warning & Safety

  • Read Datasheet and Design in Guide for more information

Downloads