Philips Fortimo SLM C 940 1309 L15 2024 G8 UHE
Product Description
Philips Fortimo SLM C 940 1309 L15 2024 G8 UHE
Specifications
- Luminous Flux 2,120 lm
- Color Consistency Initial 2
- Correlated Color Temperature (Nom) 4000 K
- Luminous Efficacy (rated) (Nom) 202 lm/W
- Color rendering index (CRI) 90
- CoB LES (mm) 15 mm