PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips Fortimo SLM C 935 PW 1309 L15 2024 G8UHE

Product Description

Philips Fortimo SLM C 935 PW 1309 L15 2024 G8UHE

Order code: 929003873180
Full order code: 872016932525800

Specifications

  • Luminous Flux
    2,045 lm
  • Color Consistency Initial
    2
  • Correlated Color Temperature (Nom)
    3500 K
  • Luminous Efficacy (rated) (Nom)
    195 lm/W
  • Color rendering index (CRI)
    90
  • CoB LES (mm)
    15 mm

Downloads