PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips TrueSlim

TrueSlim: True sustainable slim LED luminaire for special ceiling

Products

Product Compare
113
1,700
3000
15
19
113
1,700
3000
30
19
113
3,400
3000
30
19
111
3,400
3000
61
19
113
1,700
3000
15
19
110
3,400
3000
30
19
113
1,700
4000
15
19
113
1,700
4000
30
19

Product family information

Description

Architects need a lighting solution that matches the interior architecture of the space they are enhancing. TrueSlim is an offering that meets the flexibility requirements for ceiling integration, suitable for a InterAlu & Haufe ceiling types. Specifiers & ceiling integrators need luminaires that save energy, at the same time as providing the right level of light to fit into a specific ceiling dimension. Not only is it compliant with the WELL Building Standard for Light, TrueSlim is rated UGR<19, which is compliant with all office norms (OC). These luminaires in the family are available in different lengths and light outputs. This offers the ultimate design flexibility and unlimited possibilities. TrueSlim luminaires are also a sustainable, with efficiency up to 110 lm/W, lifetime of L90 at 50K hrs and the option to upgrade to wireless connectivity and control.

Benefits

  • Office compliant lighting

  • Future-ready, scalable smart office capabilities

Features

  • Uniform lighting with excellent glare control (UGR<19, L65<3000cd/m2)

  • Luminaire is specially designed for use in linear lamella ceilings

Applications

  • Offices
  • Education
  • Hospitality

Warning & Safety

  • The product is IP20 and, as such, is not protected against water ingress. Therefore, we strongly recommend that the environment in which the luminaire is to be installed is suitably checked.

  • If the above advice is not taken and the luminaires are subject to water ingress, Philips / Signify cannot guarantee safe failure and the product warranty will become void.

Downloads