PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips TrueSlim, In between ceiling lamellas, 30 W, 1195x21 mm; H41 mm, 3400 lm, 3000 K, Wireless, Interact Ready, UGR19, U4, Wieland, TP(b), EL-DC

RC710B 34S/830 SEIA IA4 W3 L120 BK

Product Description

In between ceiling lamellas, 1195x21 mm; H41 mm, Steel, Black, Single layer powder coating, Bracket, Sensor ready driver Interact System ready for central emergency lighting, Upgradable sensor slot with SNS210 sensor, 3400 lm, 30 W, 110 lm/W, Frost, 3000 K, (0.43, 0.40) SDCM <3, UGR19, L65≤3000 cd/m², Very wide beam, IP20 | Finger-protected, IK03 | 0.3 J, Safety class II, Plug-in connector 3-pole Wieland/Adels compatible, TP(b) diffuser flammability class, DC operated central emergency lighting

Order code: 910505105758
Full order code: 872016963023900

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Performance
  • Serviceability class
    Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads