PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips TrueSlim, In between ceiling lamellas, 30 W, 1145x21 mm; H46 mm, 3400 lm, 4000 K, DALI, UGR19, Wieland, TP(b), ELP3h

RC710B 34S/840 PSD ELP3 W5 L120 BK

Product Description

In between ceiling lamellas, 1145x21 mm; H46 mm, Steel, Black, Single layer powder coating, Bracket, Power supply unit with DALI interface, 3400 lm, 30 W, 100 lm/W, Frost, 4000 K, (0.38, 0.38) SDCM <3, UGR19, L65≤3000 cd/m², Very wide beam, IP20 | Finger-protected, IK03 | 0.3 J, Safety class II, Plug-in connector 5-pole Wieland/Adels compatible, TP(b) diffuser flammability class, Emergency lighting 3 hours duration Pro version

Order code: 910505105764
Full order code: 872016963029100

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Performance
  • Serviceability class
    Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads