Products
| Product | Compare | ||||||
|---|---|---|---|---|---|---|---|
70 | 420 | 3000 | 6 | 19 | |||
85 | 510 | 4000 | 6 | 19 | |||
60 | 540 | 3000 | 9 | 19 | |||
75 | 675 | 4000 | 9 | 19 | |||
70 | 560 | 3000 | 8 | 19 | |||
70 | 1,050 | 3000 | 15 | 19 | |||
80 | 640 | 4000 | 8 | 19 | |||
85 | 1,275 | 4000 | 15 | 19 |
18 items
of 3
Products per page
Product family information
Description
Essential SmartBright Magnetic is a comprehensive product family with magnetic design which supports an easier and flexible way of installation and commissioning. It offers a complete range of options with product diversity and control availability.
Benefits
Easy & Flexible for installation & commissioning.
Comprehensive offerings to meet various application requirements.
Features
Product diversities with magnetic design, including spot, flood, suspension, gridlight and tiltable grid.
CRI≥90, SDCM≤5