PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips ST298Z In Driver 150W 48V 220-240V TW

Product Description

Philips ST298Z In Driver 150W 48V 220-240V TW

Order code: 911401525242
Full order code: 872016950933799

Specifications

  • Overall length
    268 mm
  • Overall width
    45 mm
  • Overall height
    30.5 mm
  • Overall diameter
    268 mm
  • Dimensions (Height x Width x Depth)
    31 x 45 x 268 mm
  • Material
    Aluminum
  • Ingress protection code
    -
  • Mech. impact protection code
    -
  • Accessory color
    Black
  • Net Weight (Piece)
    0.420 kg

Downloads