PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips Accessory, Essential SmartBright Magnetic

Product Description

Philips Accessory, Essential SmartBright Magnetic

Order code: 911401524642
Full order code: 872016950844699

Specifications

  • Overall length
    1,000 mm
  • Overall width
    75.5 mm
  • Overall height
    53 mm
  • Overall diameter
    1,000 mm
  • Dimensions (Height x Width x Depth)
    53 x 76 x 1000 mm
  • Material
    Aluminum
  • Ingress protection code
    -
  • Mech. impact protection code
    -
  • Accessory color
    Black
  • Net Weight (Piece)
    1.400 kg

Downloads