Saudi Arabia - English

Philips Blue (/52) TL/TL-D

Blue TL/TL-D – multipurpose blue light spectrum lamps

Products

TL 20W/52 SLV/25
928003505203

Product family information

Description

By emitting light almost entirely within the 400 to 500 nm bandwidth and peaking at. 450 nm, Philips TL/TL-D color 52 lamps have no radiation from the short wave UVB. waveband. They are therefore suitable to be used in systems for applications such as Agriculture and Neonatal Jaundice Phototherapy

Benefits

  • Optimal spectrum for various applications

Features

  • Emission peak at 450 nm

Applications

  • Phototherapy
  • Agriculture

Warning & Safety

  • A lamp breaking is extremely unlikely to have any impact on your health. If a lamp breaks, ventilate the room for 30 minutes and remove the parts, preferably with gloves. Put them in a sealed plastic bag and take them to your local waste facilities for recycling. Do not use a vacuum cleaner.

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Blue (/52) TL/TL-D en_SA pdf 303.7 kB

Visuals

Family-Photographs-Blue (/52) TL/TL-D
Multiple assets - Visuals