Philips TUV Dynapower system

TUV Dynapower system- Extreme reliability

Products

TUV 230W XPT 20PK
928104005112

Product family information

Description

Philips Dynapower system consists of an electronic DynaPower driver that operates one or two TUV Amalgam 230W, 260W and 335W XPT lamps. This system is extremely reliable and robust. The driver allows for immediate energy savings compared to similar drivers on the market. Moreover, it can be dimmed down to 60% power level for additional energy savings. Further energy savings are realized by the TUV Amalgam XPT lamps, because they can be dimmed down to reach the same UV output as similar lamps on the market.

Benefits

  • Extreme reliability of driver; with annual failure rate of less than 1%

  • Easier to maintain compliance with regulations thanks to reduced risk of failures

Features

  • Operates 230W, 260W and 335W TUV Amalgam XPT lamps

  • Single lamp operation possible

Applications

  • Municipal drinking water treatment equipment
  • Municipal waste water treatment equipment
  • Process water treatment equipment

Warning & Safety

  • A lamp breaking is extremely unlikely to have any impact on your health. If a lamp breaks, ventilate the room for 30 minutes and remove the parts, preferably with gloves. Put them in a sealed plastic bag and take it to your local waste facilities for recycling. Do not use a vacuum cleaner.

  • DANGER: Risk Group 3 Ultra Violet product. These lamps emit high-power UV radiation that can cause severe injury to skin and eyes. Avoid eye and skin exposure to unshielded product. Use only in an enclosed environment which shields users from the radiation.

Downloads

Leaflets

Family leaflet
Localized commercial leaflet TUV Dynapower system en_SA pdf 267.1 kB

Visuals

Family-Photographs-TUV Dynapower system
Multiple assets - Visuals