Philips MSR Hot Restrike

MSR Hot Restrike –instant daylight at any time

Products

MSR 575 HR 1CT/4
928097705115

Product family information

Description

Thanks to an optimized color temperature and a high color rendering index, the MSR Hot Restrike creates perfect ‘daylight’ in any condition. Also, the single ended lamp design enables hot re-ignition, which ensures daylight lighting and superb color rendition is always instantly available. They also incorporate the innovative P3 technology, developed by Philips, which allows use at higher temperatures and therefore extends lifetime and consistency of high-quality light output.

Benefits

  • Enables use at higher temperatures in any burning position. Longer lifetime, fewer early failures, consistent performance over time

  • Perfect daylight color due to 6000K temperature with excellent color characteristics required for the set

Features

  • Philips Pinch Protection

  • MSR filling

Applications

  • Indoor and outdoor filming
  • Theaters
  • Professional photography
  • Solar simulation

Warning & Safety

  • A lamp breaking is extremely unlikely to have any impact on your health. If a lamp breaks, ventilate the room for 30 minutes and remove the parts, preferably with gloves. Put them in a sealed plastic bag and take it to your local waste facilities for recycling. Do not use a vacuum cleaner.

Downloads

Leaflets

Family leaflet
Localized commercial leaflet MSR Hot Restrike en_SA pdf 175.4 kB

Visuals

Family-Photographs-MSR Hot Restrike
Multiple assets - Visuals