Signify Quebec LED, Urban road & street light, 10.4 W, 1328 lm, 4000 K, CRI70, DALI, Distribution wide 50, Safety class I, IP65, STD
BRP776 LED16-4S/740 PSD DW50 PGR BK D9 S
Product Description
Urban road & street light, Aluminum, Black, Power supply unit with DALI interface, 1328 lm, 10.4 W, 128 lm/W, 4000 K, (0.381, 0.379) SDCM <5, CRI70, Distribution wide 50, IP65 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Standard surge protection level, Plug-in connector 3-pole Wieland/Adels compatible and 2x 2-pole control signal for light regulation
Specifications
- Lamp family code
- LED16 [LED module 1600 lm]
- Light source replaceable
- Yes
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Light source engine type
- LED
- Service tag
- Yes
- Lighting Technology
- LED
- Value ladder
- Performance
- Warranty period
- 5 years