Signify CityVario, Urban road & street light, 32.6 W, 4280 lm, 3000 K, InterAct Pro, Distribution medium version 24 Peformance (for 5050), Interact Ready, Safety class I, IP66

BDS300 LED60/730-1P DM16P SRT 60P

Product Description

Urban road & street light, Aluminum Alloy, Dark gray, Single layer powder coating, Post-top for diameter 62 mm, Power supply unit with DALI and SystemReady interface, 4280 lm, 32.6 W, 131 lm/W, 3000 K, (0.434, 0.403) SDCM <5, Distribution medium version 24 Peformance (for 5050), IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I

Order code: 912300060802
Full order code: 872110336958100

Specifications

Lamp family code
LED60 [LED module 6000 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Signify Circle
Light source engine type
LED
Service tag
Yes
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - BDS300 LED60/730-1P DM16P SRT 60P txt 4.6 kB
Product leaflet
Localized commercial leaflet 912300060802 en_SA pdf 394.0 kB

Brochures

Install instructions
CityVario Post Top pdf 1.9 MB

Visuals

Product-Photographs-912300060802_EU
Multiple assets - Visuals
Product-Diagrams-912300060802_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BDS300 LED60/730-1P DM16P SRT 60P IES
Dialux
ULD File - BDS300 LED60/730-1P DM16P SRT 60P ULD
Relux
ROLF File - BDS300 LED60/730-1P DM16P SRT 60P ROLFZ
LDT
LDT File - BDS300 LED60/730-1P DM16P SRT 60P LDT