Saudi Arabia - English

Signify CityMood, Urban road & street light, 46.2 W, 7200 lm, 3000 K, CRI70, Distribution medium 10, Safety class II, IP66, SL-PDR, STD

BSP672 LED80/730 FG II DM10 G1 BK

New

Product Description

Urban road & street light, Aluminium die-cast ADC1 - alloy grade (EN AC-47100), Black, Single layer powder coating, Suspension set simple, standard, Power supply unit (On/Off), 7200 lm, 46.2 W, 156 lm/W, 3000 K, (0.434,0403) SDCM<5, CRI70, Distribution medium 10, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Standard surge protection level, Connection unit 5-pole

Order code: 912300060514
Full order code: 872016956849500

Specifications

  • Lamp family code
    LED80 [LED module 8000 lm]