Saudi Arabia - English

Signify TownGuide Performer, Urban road & street light, 40 W, 2300 lm, 3000 K, CRI80, Programmable (via DALI or NFC) stand-alone dimming, Distribution symmetrical, Safety class II, IP66, SRG6-6

BDP101 LED60/830 II DS PCF SI CLO-DDF2 6

New

Product Description

Urban road & street light, Aluminum, Silver, Post-top for diameter 62 mm, Power supply unit with DynaDimmer and constant light output (integrated), Constant light output and DynaDimmer fixed presets version 2, 2300 lm, 40 W, 62 lm/W, 3000 K, (0.43, 0.40) SDCM <5, CRI80, Distribution symmetrical, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Surge protection level until 6 kV differential mode and 6 kV common mode, Screw connection block 5-pole

Order code: 910500991015
Full order code: 871829190614800

Specifications

  • Lamp family code
    LED60 [LED module 6000 lm]
  • Light source replaceable