Saudi Arabia - English

Signify TubePoint gen3, Tunnel light, 603 W, 102882 lm, 4000 K, DALI, Distribution medium 11, Distribution medium version 11 Peformance (for 5050), Interact Ready, Safety class I

BGP248 LED1200-1P/740 PSD DM11P DGR C5M

Product Description

Tunnel light, Aluminium, Gray, Mounting bracket, Power supply unit with DALI interface, 102882 lm, 603 W, 171 lm/W, 4000 K, (0.382, 0.380) SDCM <5, Distribution medium 11, Distribution medium version 11 Peformance (for 5050), IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class I, Surge protection level until 6 kV differential mode and 8 kV common mode, Plug-in connector 5-pole Wieland/Adels compatible

Order code: 912300060793
Full order code: 872110336927700

Specifications

Lamp family code
LED1200 [LED module 120000 lm]
Light source replaceable
Yes
Number of gear units
4 units
Driver included
Yes
Sustainability rating
Unclassified
Light source engine type
LED
Service tag
Yes
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 912300060793 en_SA pdf 260.6 kB

Brochures

Install instructions
BGP246-247-248 Mounting Instructions pdf 3.2 MB

Visuals

Product-Photographs-912300060793_EU
Multiple assets - Visuals
Product-Diagrams-912300060793_EU
Multiple assets - Visuals