Philips TunLite LED GEN2, Tunnel light, 86 W, 11620 lm, 4000 K, CRI70, DALI, Distribution medium 12, Interact Ready, Safety class I, IP66, SRG10-10

BGP285 LED140/740 DM12 ALU D9 SRG C1KC5

Product Description

Tunnel light, Aluminum die cast, Aluminum, Mounting bracket quick-release, medium, Power supply unit with DALI interface, 11620 lm, 86 W, 138 lm/W, 4000 K, (0.38, 0.38) SDCM <5, CRI70, Distribution medium 12, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Surge protection level until 10 kV differential mode and 10 kV common mode, Cable 1.5 m with push-in connector 5-pole, External connector

Order code: 912300058451
Full order code: 872016903870700

Specifications

Lamp family code
LED140 [LED module 14000 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Light source engine type
LED
Service tag
Yes
Lighting Technology
LED
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 912300058451 en_SA pdf 398.5 kB

Brochures

Install instructions
BGP285 Mounting Instruction pdf 3.5 MB

Visuals

Product-Photographs-912300058451_EU
Multiple assets - Visuals
Product-Diagrams-912300058451_EU
Multiple assets - Visuals