Signify Clearflood gen2, 530 W, 78539 lm, 4000 K, CRI70, Asymmetrical, IP66

BVP657 LED930-4S/740 PSU DW10 ALU

Product Description

Aluminium, Aluminum, Power supply unit (On/Off), 78539 lm, 530 W, 148 lm/W, 4000 K, (0.329,0.342), CRI70, Asymmetrical, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, 6/8 kV, Connection unit 3-pole

Order code: 912300060569
Full order code: 872016979630000

Specifications

Lamp family code
LED930 [LED module 93000 lm]
Light source replaceable
Yes
Number of gear units
3 units
Driver included
Yes
Sustainability rating
Signify Circle
Light source engine type
LED
Service tag
Yes
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - BVP657 LED930-4S/740 PSU DW10 ALU txt 9.8 kB
Product leaflet
Localized commercial leaflet 912300060569 en_SA pdf 511.2 kB

Brochures

Install instructions
Clearflood gen2 Mounting instructions pdf 6.0 MB

Visuals

Product-Photographs-912300060569_EU
Multiple assets - Visuals
Product-Diagrams-912300060569_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BVP657 LED930-4S/740 PSU DW10 ALU IES
Dialux
ULD File - BVP657 LED930-4S/740 PSU DW10 ALU ULD
Relux
ROLF File - BVP657 LED930-4S/740 PSU DW10 ALU ROLFZ
LDT
LDT File - BVP657 LED930-4S/740 PSU DW10 ALU LDT

Other

Environmental product declaration
EPDCF2LargeBVP657 pdf 1.1 MB