Philips SmartBright G3 LED Floodlight

Reliable, Energy saving LED Floodlight

Products

Product family information

Description

The SmartBright G3 LED Floodlight is the new successor with robust die-cast aluminum housing suitable for general outdoor application. It delivers high efficacy and outstanding energy savings.

Benefits

  • High system efficacy

  • Reliable quality and performance

Features

  • CCT: 6500K

  • Power: 10W, 20W, 30W, 50W, 70W, 100W, 150W and 200W

Applications

  • Warehouses
  • Landscape
  • Arena and Sports
  • Architectural light
  • Billboard
  • Parking area lighting
  • Amenity

Downloads

Leaflets

Family leaflet
Localized commercial leaflet SmartBright G3 LED Floodlight en_SA pdf 833.5 kB

Visuals

Family-Photographs-SmartBright G3 LED Floodlight
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-SmartBright G3 LED Floodlight
Multiple assets - Software Plugins