Philips GameVision

GameVision : the 1:1 retrofit of conventional floodlights for recreational sports.

Products

Product Compare
140
140,661
5700
-
1,000

Product family information

Description

GameVision is a simple, easy to choose led floodlight to replace conventional installations in municipal football stadiums, hockey fields... Its specific hooded shape design ensures a limited perception of light outside the field of play, hence a better comfort for people living nearby, but also favors dark skies. The light distribution is maintained all along the product lifetime as the reflector inside is protected against pollution and corrosion.

Benefits

  • 1:1 retrofit of conventional floodlights in recreational sports

  • Easy to choose

Features

  • 1 “do-it-all” light distribution

  • 2 levels of light output

Applications

  • Arena and Sports

Downloads