Philips GameVision, Floodlight for sports and area, 1000 W, 140661 lm, 5700 K, CRI70, DALI, Asymmetrical, IP66
BVP440 LED1650/757 DW BV L FG PSD ALU D9
Product Description
Floodlight for sports and area, Aluminium, Aluminum, Power supply unit with DALI interface, 140661 lm, 1000 W, 140 lm/W, 5700 K, (0.329,0.342), CRI70, Asymmetrical, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Surge protection level until 10 kV differential mode and 10 kV common mode, Connection unit 5-pole