Philips Essential SmartBright G6 LED Floodlight

Reliable, Energy saving LED Floodlight

Products

Product family information

Description

Essential SmartBright G6 LED Floodlight is the new successor with robust die-cast aluminum housing and corrosion-proof coating which suitable for general outdoor application. Product has high efficacy which is energy saving for customers. Product has anti-siphon function to ensure a reliable performance in the long lifetime.

Benefits

  • Reliable quality and performance, complies to CB/CCC & IEC safety standards

  • Outstanding savings

Features

  • CCT: 3000K, 4000K, 6500K

  • Power: 10W, 20W, 30W, 50W, 70W, 100W, 150W and 200W

Applications

  • Landscape
  • Parking area lighting
  • Plaza square
  • Architectural lighting
  • Security

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Essential SmartBright G6 LED Floodlight en_SA pdf 769.2 kB
Install instructions
Essential SmartBright G6 LED Floodlight pdf 3.4 MB
Install instructions
Essential SmartBright G6 LED Floodlight pdf 13.5 MB
Install instructions
Essential SmartBright G6 LED Floodlight pdf 10.0 MB

Visuals

Family-Photographs-Essential SmartBright G6 LED Floodlight
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-Essential SmartBright G6 LED Floodlight
Multiple assets - Software Plugins