Saudi Arabia - English

Philips Coreline tempo small gen2, Floodlight, 43 W, 6278 lm, 4000 K, CRI70, Asymmetrical, IP66

BVP111 LED73-4S/740 OFA52

Product Description

Floodlight, Aluminum, Grey, Power supply unit (On/Off), 6278 lm, 43 W, 145 lm/W, 4000 K, (0.434, 0.403) SDCM <5, CRI70, Asymmetrical, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Surge protection level until 6 kV differential mode and 8 kV common mode, Cable 1.0 m with plug Wieland/Adels compatible 3-pole, External connector

Order code: 912300060469
Full order code: 872016955682900

Specifications

  • Lamp family code
    LED73 [LED module 7300 lm]
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Leaflets

Tendertext
Tender text - BVP111 LED73-4S/740 OFA52 txt 4.0 kB
Product leaflet
Localized commercial leaflet 912300060469 en_SA pdf 376.7 kB

Brochures

Install instructions
Mounting instructions pdf 2.8 MB

Visuals

Product-Photographs-912300060469_EU
Multiple assets
Product-Diagrams-912300060469_EU
Multiple assets

Photometry and Lighting design

IES
IES File - BVP111 LED73-4S/740 OFA52 IES
Dialux
ULD File - BVP111 LED73-4S/740 OFA52 ULD
Relux
ROLF File - BVP111 LED73-4S/740 OFA52 ROLFZ
LDT
LDT File - BVP111 LED73-4S/740 OFA52 LDT

Other

Environmental product declaration
EPD-Philips-Coreline-tempo-small gen2-BVP111 pdf 701.9 kB