Philips Coreline tempo small gen2
Coreline tempo small gen2 For every project where light really matters, high quality and easy to install
Product family information
Description
Coreline tempo small gen2 delivers on the Coreline promise of innovative, easy to use and high-quality floodlight. A limited range of options makes it easy to find the best lux-for-lux replacement for conventional technologies and direct replacement of 70W and 100W HID lamps. The CoreLine tempo small gen2 offers 2 lumen packages for different application areas as well as 2 high-performance asymmetrical and symmetrical optics. Installing this LED floodlight is made easy thanks to the U-shaped mounting bracket and the external quick 3-poles connector. It is an ideal flood lighting solution for outdoor environments such as industrial/commercial areas, parking lots, etc.
Benefits
Same light levels as your existing conventional solution while saving on energy
Additional lumen pack for more light/ application covering
Features
Symmetric and Asymmetric optics available
DALI, Dynnadimmer, Lumistep control options