Philips Solar LFP battery

Lithium Ferro Phosphate Battery packs for Non-integrated solar lighting systems

New

Products

Product family information

Description

Deep discharge, mono-block, IP68 Lithium Ferro Phosphate Battery packs for underground or in-pole battery installations for solar streetlighting systems

Benefits

  • Safety and performance ensured at both cell and pack level

  • Protection against water accumulation without any additional box

Features

  • IP68 monoblock design, so separate battery box required

  • Factory fitted leader cables with IP67 poka-yoke connector with tactile and audible feedback

Applications

  • Solar Streetlighting
  • Solar Floodlighting

Warning & Safety

  • Battery packs should be preserved at the clean dry environment within -10ºC ~ +35ºC temperature.

  • Storage time: The battery is charged in ex-work condition (as per the required law of dangerous goods or UN38.3)

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Solar LFP battery en_SA pdf 310.6 kB
Install instructions
LFP battery underground pdf 5.3 MB

Visuals

Family-Photographs-Solar LFP battery
Multiple assets - Visuals