Saudi Arabia - English

Philips SmartBright Solar Flood

Solar Flood Lighting

Products

Product family information

Description

Solar flood lighting with lithium ferro phosphate battery built in the luminaire, separate solar panel, with remote controller and installation accessories. IP66, IK06, Diecasting aluminium luminare housing for sturdiness and long life. Four lumen packs – 1200, 2400, 3600, 4800 lumens

Benefits

  • All component included in one box - do it yourself.

  • Easily configurable as per consumer need.

Features

  • Solar floodlight range of 4 product– equivalent to 120W, 240W, 360W and 480W Halogen floodlights respectively

  • Infra red remote controller to dim luminaires

Applications

  • Amenity
  • Security
  • Landscape
  • Parking
  • Individual homes
  • Plaza Square
  • Architectural lighting

Warning & Safety

  • This product includes rechargeable batteries which must be adequately charged under sunlight before use.

Downloads

Leaflets

Family leaflet
Localized commercial leaflet SmartBright Solar Flood en_SA pdf 911.0 kB
Install instructions
SmartBright Solar Flood Light pdf 17.1 MB

Visuals

Family-Photographs-SmartBright Solar Flood
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-SmartBright Solar Flood
Multiple assets - Software Plugins