Saudi Arabia - English

Philips SmartBright Solar Flood Light

Solar Flood Lighting

Products

Product family information

Description

Solar flood lighting with lithium ferro phosphate battery built in the luminaire, separate solar panel, with remote controller and installation accessories. IP65, IK06, Diecasting aluminium luminare housing for sturdiness and long life. Four lumen packs – 1000, 2000, 3000, 4800 lumens

Benefits

  • All component included in one box – do it yourself

  • Easily configurable as per consumer need.

Features

  • Solar floodlight range of 4 product– equivalent to 100W, 200W, 300W and 500W Halogen floodlights respectively

  • Infra red remote controller to dim luminaires

Applications

  • Amenity
  • Security
  • Landscape
  • Parking
  • Individual homes
  • Plaza Square
  • Architectural lighting

Warning & Safety

  • This product includes rechargeable batteries which must be adequately charged under sunlight before use.

Downloads