Philips SmartBright All-in-one Solar Street Light

All-in-one Solar street light range up-to 18000 Lumens. Offgrid and Hybrid options.

Products

Product family information

Description

Integrated solar street light with Lithium Ferro Phosphate battery, solar panel and controller built into the luminaire. Independently tilt-able LED source and pole mounting bracket allows light beam to focus on road, and solar panel towards the sun. Microwave based motion sensor for optimizing battery autonomy.

Benefits

  • Brings light to areas without access to electric grid

  • Saves energy

Features

  • High luminous efficacy up-to 185lm/watt to maximize battery performance

  • Replaceable Lithium Ferro Phosphate battery for long life and hassle free operations.

Applications

  • Class A & B roads
  • Rural areas
  • Parks, pedestrian path lighting
  • Industries, office, schools
  • Shopping centers, corporate campuses, plazas

Downloads

Leaflets

Family leaflet
Localized commercial leaflet SmartBright All-in-one Solar Street Light en_SA pdf 1.8 MB
Install instructions
SmartBright All-in-one Solar Street Light pdf 32.5 MB

Visuals

Family-Photographs-SmartBright All-in-one Solar Street Light
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-SmartBright All-in-one Solar Street Light
Multiple assets - Software Plugins