Philips Essential SmartBright All-in-one Solar Pathway

All-in-one Solar pathway light range up-to 5000 Lumen

Products

BRC010 LED50/765 kit G3
911401811203
BRC010 LED50/765 G3
911401811303
BRC010 LED50/765 kit Pro G3
911401811403
BRC010 LED50/765 Pro G3
911401811503
BRC010 LED50/740 kit G3
911401811603
BRC010 LED50/740 G3
911401811703
BRC010 LED50/740 kit Pro G3
911401811803
BRC010 LED50/740 Pro G3
911401811903

Product family information

Description

Integrated solar pathway light with Lithium Ferro Phosphate battery, solar panel and charger built into the luminaire. Optional wall mounting arm bracket. Microwave based motion sensor for optimizing battery autonomy.

Benefits

  • Saves energy

  • Environment friendly

Features

  • Remote control for selecting lighting profile

  • Wall mounting arm Kit option available

Applications

  • Walkways
  • Pathways
  • Amenities
  • Gardens

Warning & Safety

  • Not recommended to install this luminaire higher than 4 meters height.

  • Install the luminaire in a sunny place that is not shaded by trees, buildings and walls, then the solar panel can receive the maximum sunlight for charging the battery.

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Essential SmartBright All-in-one Solar Pathway en_SA pdf 719.7 kB
Install instructions
SmartBright Solar All-in-one Pathway Light pdf 33.6 MB

Visuals

Family-Photographs-Essential SmartBright All-in-one Solar Pathway
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-Essential SmartBright All-in-one Solar Pathway
Multiple assets - Software Plugins