Signify Luma gen2, Road & street light, 38 W, 5400 lm, 4000 K, CRI70, Internal (no external connection), Distribution medium 11, Interact Ready, Safety class I, IP66

BGP702 LED60-4S/740 DM11 GF SRT SRB 60/7

New

Product Description

Road & street light, Aluminum die cast, Gray, Post-top for diameter 60 to 76 mm, Power supply unit with DALI and SystemReady interface, 5400 lm, 38 W, 142 lm/W, 4000 K, (0.382, 0.380) SDCM 5, CRI70, Distribution medium 11, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Surge protection level until 6 kV differential mode and 8 kV common mode, Connection unit 5-pole

Order code: 910925866534
Full order code: 871951405966500

Specifications

Lamp family code
LED60 [LED module 6000 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Signify Circle
Light source engine type
LED
Service tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910925866534 en_SA pdf 240.7 kB

Brochures

Install instructions
Installation instruction Luma gen2 full pdf 2.5 MB
Additional literature
BGP713 Luma gen2 Mini Compact Installation Instructions pdf 17.1 MB

Visuals

Product-Photographs-910925866534_EU
Multiple assets - Visuals
Product-Diagrams-910925866534_EU
Multiple assets - Visuals
Product Guide
Mounting instructions pdf 2.9 MB

Photometry and Lighting design

IES
IES File - BGP702 LED60-4S/740 DM11 GF SRT SRB 60/7 IES
Dialux
ULD File - BGP702 LED60-4S/740 DM11 GF SRT SRB 60/7 ULD
Relux
ROLF File - BGP702 LED60-4S/740 DM11 GF SRT SRB 60/7 ROLFZ
LDT
LDT File - BGP702 LED60-4S/740 DM11 GF SRT SRB 60/7 LDT