Philips RoadFlair

RoadFlair - Sleek and superior Beyond anticipation

Products

BRP391 LED73/NW 47W DWV P7T SRB SA LM6
BRP391 LED73/NW 47W DWV P7T SRB SA LM6
911401603608
BRP391 LED107/NW 74W DWV P7T SRB SA LM6
BRP391 LED107/NW 74W DWV P7T SRB SA LM6
911401603708
BRP392 LED201/NW 137W DWV P7T SRB SA LM6
BRP392 LED201/NW 137W DWV P7T SRB SA LM6
911401603808
BRP393 LED305/NW 221W DWV P7T SRB SA LM6
BRP393 LED305/NW 221W DWV P7T SRB SA LM6
911401603908

Product family information

Description

Designed for major and city roads, Philips RoadFlair is a new and exciting product set to brighten your streets beyond imagination. Smartly-designed to bring cities the highest savings possible with best-in-class lumen per watt, this road lighting production comes at a competitive price bound to excite. Philips RoadFlair brings energy efficiency, improves a city’s sustainability drive and delivers significant cost reduction in urban environments. The right road luminaire coupled with the right lighting application will create the best environment for your municipality, benefiting local communities and boosting tourism and businesses.

Benefits

  • High lumen efficacy 120 to 140 lumen per watt – much higher than currently available solutions

  • Unique functional design Sleek, light-weight and well-designed luminaire

Features

  • Excellent thermal management operating Temperature -40 to 50C

  • Exposed Optic - Transparent and weather resistant grade polycarbonate optics

Applications

  • Pedestrian Road
  • Highway Road
  • Residential Road
  • Interchange

Downloads

Leaflets

Family leaflet
Localized commercial leaflet RoadFlair en_SA pdf 587.0 kB

Visuals

Family-Photographs-RoadFlair
Multiple assets - Visuals