Saudi Arabia - English

Philips DigiStreet, Road & street light, 196 W, 29920 lm, 4000 K, CRI70, Distribution wide 10, Safety class II, IP66, SRG10-10

BGP763 LED340-/740 II DW10 DGR SRG10 62

Product Description

Road & street light, Aluminum die cast, Dark gray, Spigot for diameter 62 mm, Power supply unit (On/Off), 29920 lm, 196 W, 153 lm/W, 4000 K, (0.38. 0.38) SDCM <5, CRI70, Distribution wide 10, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 10 kV differential mode and 10 kV common mode, Screw connector

Order code: 910925866251
Full order code: 871869637844100

Specifications

Lamp family code
LED340 [LED module 34000 lm]
Light source replaceable
Yes
Number of gear units
2 units
Driver included
Yes
Light source engine type
LED
Service tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years
Sustainability rating
Signify Circle

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910925866251 en_SA pdf 298.3 kB

Brochures

Install instructions
BGP760 pdf 2.1 MB

Visuals

Product-Photographs-910925866251_EU
Multiple assets - Visuals
Product-Diagrams-910925866251_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BGP763 LED340-/740 II DW10 DGR SRG10 62 IES
Dialux
ULD File - BGP763 LED340-/740 II DW10 DGR SRG10 62 ULD
Relux
ROLF File - BGP763 LED340-/740 II DW10 DGR SRG10 62 ROLFZ
LDT
LDT File - BGP763 LED340-/740 II DW10 DGR SRG10 62 LDT