Saudi Arabia - English

Philips DigiStreet, Road & street light, 114 W, 17200 lm, 4000 K, CRI70, Distribution wide 50, Safety class I, IP66

BGP762 LED200-/740 I DW50 DGR 62

Product Description

Road & street light, Aluminum die cast, Dark gray, Spigot for diameter 62 mm, Power supply unit (On/Off), 17200 lm, 114 W, 151 lm/W, 4000 K, (0.38. 0.38) SDCM <5, CRI70, Distribution wide 50, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Surge protection level until 6 kV differential mode and 8 kV common mode, Screw connector

Order code: 910925866245
Full order code: 871869637836600

Specifications

Lamp family code
LED200 [LED module 20000 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Light source engine type
LED
Service tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years
Sustainability rating
Signify Circle

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910925866245 en_SA pdf 294.7 kB

Brochures

Install instructions
Install instructions 583442710390956 pdf 7.7 MB

Visuals

Product-Photographs-910925866245_EU
Multiple assets - Visuals
Product-Diagrams-910925866245_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BGP762 LED200-/740 I DW50 DGR 62 IES
Dialux
ULD File - BGP762 LED200-/740 I DW50 DGR 62 ULD
Relux
ROLF File - BGP762 LED200-/740 I DW50 DGR 62 ROLFZ
LDT
LDT File - BGP762 LED200-/740 I DW50 DGR 62 LDT