Saudi Arabia - English

Philips DigiStreet, Road & street light, 51 W, 8100 lm, 4000 K, CRI70, Distribution wide 10, Safety class II, IP66

BGP761 LED90-/740 II DW10 DGR 62

Product Description

Road & street light, Aluminum die cast, Dark gray, Spigot for diameter 62 mm, Power supply unit (On/Off), 8100 lm, 51 W, 159 lm/W, 4000 K, (0.38. 0.38) SDCM <5, CRI70, Distribution wide 10, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, Screw connector

Order code: 910925866241
Full order code: 871869637702400

Specifications

Lamp family code
LED90 [LED module 9000 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Signify Circle
Light source engine type
LED
Service tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910925866241 en_SA pdf 280.6 kB

Brochures

Install instructions
Install instructions 583442710390956 pdf 7.7 MB

Visuals

Product-Photographs-910925866241_EU
Multiple assets - Visuals
Product-Diagrams-910925866241_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BGP761 LED90-/740 II DW10 DGR 62 IES
Dialux
ULD File - BGP761 LED90-/740 II DW10 DGR 62 ULD
Relux
ROLF File - BGP761 LED90-/740 II DW10 DGR 62 ROLFZ
LDT
LDT File - BGP761 LED90-/740 II DW10 DGR 62 LDT