Saudi Arabia - English

Philips DigiStreet, Road & street light, 41 W, 5400 lm, 3000 K, CRI80, Distribution narrow 11, Interact Ready, Safety class II, IP66

BGP761 LED59-/830 II DN11 DGR D11 62

Product Description

Road & street light, Aluminum die cast, Dark gray, Spigot for diameter 62 mm, Power supply unit regulating external, 5400 lm, 41 W, 132 lm/W, 3000 K, (0.43. 0.40) SDCM <5, CRI80, Distribution narrow 11, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, Screw connector

Order code: 910925866240
Full order code: 871869637696600

Specifications

Lamp family code
LED59 [LED module 5900 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Signify Circle
Light source engine type
LED
Service tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910925866240 en_SA pdf 397.3 kB

Brochures

Install instructions
Install instructions 583442710390956 pdf 7.7 MB

Visuals

Product-Photographs-910925866240_EU
Multiple assets - Visuals
Product-Diagrams-910925866240_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BGP761 LED59-/830 II DN11 DGR D11 62 IES
Dialux
ULD File - BGP761 LED59-/830 II DN11 DGR D11 62 ULD
Relux
ROLF File - BGP761 LED59-/830 II DN11 DGR D11 62 ROLFZ
LDT
LDT File - BGP761 LED59-/830 II DN11 DGR D11 62 LDT