Saudi Arabia - English

Philips DigiStreet, Road & street light, 114 W, 15300 lm, 3000 K, CRI80, Distribution wide 10, Safety class II, IP66

BGP762 LED170-/830 II DW10 DGR 76

Product Description

Road & street light, Aluminum die cast, Dark gray, Spigot for diameter 76 mm, Power supply unit (On/Off), 15300 lm, 114 W, 134 lm/W, 3000 K, (0.43. 0.40) SDCM <5, CRI80, Distribution wide 10, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, Screw connector

Order code: 910925866229
Full order code: 871869637833500

Specifications

Lamp family code
LED170 [LED module 17000 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Signify Circle
Light source engine type
LED
Service tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910925866229 en_SA pdf 295.1 kB

Brochures

Install instructions
BGP760 pdf 2.1 MB

Visuals

Product-Photographs-910925866229_EU
Multiple assets - Visuals
Product-Diagrams-910925866229_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BGP762 LED170-/830 II DW10 DGR 76 IES
Dialux
ULD File - BGP762 LED170-/830 II DW10 DGR 76 ULD
Relux
ROLF File - BGP762 LED170-/830 II DW10 DGR 76 ROLFZ
LDT
LDT File - BGP762 LED170-/830 II DW10 DGR 76 LDT