Philips BGP760 | DigiStreet Micro, LED14 | LED module 1400 lm, 740 neutral white, Safety class I, Distribution narrow 10, Dark gray, Spigot for diameter 32 to 48 mm

BGP760 LED14-/740 I DN10 DGR 32-48

Product Description

Road & street light, Aluminum die cast, Dark gray, Spigot for diameter 32 to 48 mm, Power supply unit (On/Off), 1274 lm, 9 W, 142 lm/W, 4000 K, (0.38. 0.38) SDCM <5, CRI70, Distribution narrow 10, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Surge protection level until 6 kV differential mode and 8 kV common mode, Screw connector

Order code: 910925863556
Full order code: 871869637681200

Specifications

Lamp family code
LED14 [LED module 1400 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Gear
EB [Electronic]
Driver included
Yes
Sustainability rating
Signify Circle
Light source engine type
LED
Service tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910925863556 en_SA pdf 293.5 kB

Brochures

Install instructions
BGP760 pdf 2.1 MB

Visuals

Product-Photographs-910925863556_EU
Multiple assets - Visuals
Product-Diagrams-910925863556_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BGP760 LED14-/740 I DN10 DGR 32-48 IES
Dialux
ULD File - BGP760 LED14-/740 I DN10 DGR 32-48 ULD
Relux
ROLF File - BGP760 LED14-/740 I DN10 DGR 32-48 ROLFZ
LDT
LDT File - BGP760 LED14-/740 I DN10 DGR 32-48 LDT